µVision Build Log
Tool Versions:
IDE-Version: µVision V5.29.0.0
Copyright (C) 2019 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: Juan Montero, _KEMET Ltd, LIC=----
Tool Versions:
Toolchain: MDK-Lite Version: 5.29.0.0
Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.06 update 6 (build 750)
Assembler: Armasm.exe V5.06 update 6 (build 750)
Linker/Locator: ArmLink.exe V5.06 update 6 (build 750)
Library Manager: ArmAr.exe V5.06 update 6 (build 750)
Hex Converter: FromElf.exe V5.06 update 6 (build 750)
CPU DLL: SARMCM3.DLL V5.29.0.0
Dialog DLL: DCM.DLL V1.17.3.0
Target DLL: STLink\ST-LINKIII-KEIL_SWO.dll V3.0.7.0
Dialog DLL: TCM.DLL V1.36.5.0
Project:
C:\code\P017_IRPyro_libs\branch\DebrandingDevBranch\aaa\sKEMLIB_V1.0.6\projects\IRPyro_API_messaging_application_prj\IRPyro_messaging_application.uvprojx
Project File Date: 06/30/2020
Output:
*** Using Compiler 'V5.06 update 6 (build 750)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin'
Build target 'Target 1'
compiling queue.c...
compiling stm32f30x_exti.c...
compiling IRPyro_API_multi_device_layer.c...
compiling queue_handle.c...
compiling message_interface_common.c...
compiling message_unpack.c...
compiling message_generator.c...
compiling main.c...
compiling IRPyro_API_single_device_layer.c...
..\..\source\IRPyro_API\src\IRPyro_API_single_device_layer.c(1211): warning: #177-D: function "IRPyro_checksum" was declared but never referenced
static struct notice IRPyro_checksum(void)
..\..\source\IRPyro_API\src\IRPyro_API_single_device_layer.c: 1 warning, 0 errors
compiling message_interpreter.c...
compiling message_pack.c...
compiling Micro_controller_template.c...
compiling stm32f30x_flash.c...
assembling startup_stm32f303x8.s...
compiling stm32f30x_gpio.c...
compiling stm32f30x_pwr.c...
compiling stm32f30x_i2c.c...
compiling stm32f30x_misc.c...
compiling stm32f30x_syscfg.c...
compiling stm32f30x_rcc.c...
compiling stm32f30x_iwdg.c...
compiling system_stm32f3xx.c...
compiling stm32f30x_usart.c...
compiling stm32f30x_tim.c...
linking...
Program Size: Code=16528 RO-data=1088 RW-data=200 ZI-data=2424
FromELF: creating hex file...
".\Objects\eevt.axf" - 0 Error(s), 1 Warning(s).
Software Packages used:
Package Vendor: ARM
http://www.keil.com/pack/ARM.CMSIS.5.7.0.pack
ARM.CMSIS.5.7.0
CMSIS (Cortex Microcontroller Software Interface Standard)
* Component: CORE Version: 5.4.0
Package Vendor: Keil
http://www.keil.com/pack/Keil.STM32F3xx_DFP.2.1.0.pack
Keil.STM32F3xx_DFP.2.1.0
STMicroelectronics STM32F3 Series Device Support and Examples
Collection of Component include folders:
.\RTE\_Target_1
C:\Users\juan.montero\AppData\Local\Arm\Packs\ARM\CMSIS\5.7.0\CMSIS\Core\Include
C:\Users\juan.montero\AppData\Local\Arm\Packs\Keil\STM32F3xx_DFP\2.1.0\Drivers\CMSIS\Device\ST\STM32F3xx\Include
Collection of Component Files used:
* Component: ARM::CMSIS:CORE:5.4.0
Build Time Elapsed: 00:00:02